Bulletin 856TC Configured Stack Lights, No Network Option,10 cm Quick Release BaseBlack Housing color, 24V AC/DC, Level 1 - Steady LED ModuleGreen, Level 2 - Steady LED ModuleAmber, Level 3 - Steady LED ModuleRed, No Level 4 ModuleNo Level 4 Color, No Level 5 ModuleNo Level 5 Color, No Level 6 ModuleNo Level 6 Color, No Level 7 ModuleNo Level 7 Color
STACK LIGHT DATA | |
---|---|
Network Option | No Network Option |
Base Type | 10 cm Quick Release Base |
Housing Color | Black Housing |
Voltage | 24V AC/DC |
Level 1 - Module Type | Steady LED Module |
Level 1 - Lens Color | Green |
Level 2 - Module Type | Steady LED Module |
Level 2 - Lens Color | Amber |
Level 3 - Module Type | Steady LED Module |
Level 3 - Lens Color | Red |
Level 4 - Module Type | No Level 4 Module |
Level 4 - Lens Color | No Level 4 Color |
Level 5 - Module Type | No Level 5 Module |
Level 5 - Lens Color | No Level 5 Color |
Level 6 - Module Type | No Level 6 Module |
Level 6 - Lens Color | No Level 6 Color |
Level 7 - Module Type | No Level 7 Module |
Level 7 - Lens Color | No Level 7 Color |