Bulletin 856TC Configured Stack Lights, No Network Option,Surface Mount With ScrewsBlack Housing color, 24V AC/DC, Level 1 - Multi-Color LED ModuleClear Lens, Level 2 - One Circuit Sounder In-LineNone-Sound Only, No Level 3 ModuleNo Level 3 Color, No Level 4 ModuleNo Level 4 Color, No Level 5 ModuleNo Level 5 Color, No Level 6 ModuleNo Level 6 Color, No Level 7 ModuleNo Level 7 Color
STACK LIGHT DATA | |
---|---|
Network Option | No Network Option |
Base Type | Surface Mount With Screws |
Housing Color | Black Housing |
Voltage | 24V AC/DC |
Level 1 - Module Type | Multi-Color LED Module |
Level 1 - Lens Color | Clear Lens |
Level 2 - Module Type | One Circuit Sounder In-Line |
Level 2 - Lens Color | None-Sound Only |
Level 3 - Module Type | No Level 3 Module |
Level 3 - Lens Color | No Level 3 Color |
Level 4 - Module Type | No Level 4 Module |
Level 4 - Lens Color | No Level 4 Color |
Level 5 - Module Type | No Level 5 Module |
Level 5 - Lens Color | No Level 5 Color |
Level 6 - Module Type | No Level 6 Module |
Level 6 - Lens Color | No Level 6 Color |
Level 7 - Module Type | No Level 7 Module |
Level 7 - Lens Color | No Level 7 Color |