Bulletin 856TC Configured Stack Lights, No Network Option,Surface Mount With ScrewsBlack Housing color, 24V AC/DC, Level 1 - Steady LED ModuleGreen, Level 2 - Steady LED ModuleWhite, Level 3 - Steady LED ModuleAmber, Level 4 - Steady LED ModuleBlue, Level 5 - Steady LED ModuleRed, Level 6 - Steady LED ModuleYellow, No Level 7 ModuleNo Level 7 Color
STACK LIGHT DATA | |
---|---|
Network Option | No Network Option |
Base Type | Surface Mount With Screws |
Housing Color | Black Housing |
Voltage | 24V AC/DC |
Level 1 - Module Type | Steady LED Module |
Level 1 - Lens Color | Green |
Level 2 - Module Type | Steady LED Module |
Level 2 - Lens Color | White |
Level 3 - Module Type | Steady LED Module |
Level 3 - Lens Color | Amber |
Level 4 - Module Type | Steady LED Module |
Level 4 - Lens Color | Blue |
Level 5 - Module Type | Steady LED Module |
Level 5 - Lens Color | Red |
Level 6 - Module Type | Steady LED Module |
Level 6 - Lens Color | Yellow |
Level 7 - Module Type | No Level 7 Module |
Level 7 - Lens Color | No Level 7 Color |