
Terminal Chamber, DC Micro (M12), Right-Angle Male, 4-Pin, 3-6.5mm (0.12-0.26 In)
| PRODUCT TYPE | |
|---|---|
| Product Type | Terminal Chamber |
| CONNECTOR DATA | |
| Connector Type | DC Micro (M12) |
| Connector Style | Right-Angle Male |
| Number of Pins | 4-Pin |
| Cable Diameter | 3-6.5mm (0.12-0.26 In) |
| Shielding | No Shielding |
| NOTES | |
| Pin Layout (Male End) | Pinout: |
| Additional Info | |
| Voltage Rating | 60V |