
Terminal Chamber, Mini, Straight Male, Internal Threads, 3-Pin, 6-8mm (0.24-0.32 In)
| PRODUCT TYPE | |
|---|---|
| Product Type | Terminal Chamber |
| CONNECTOR DATA | |
| Connector Type | Mini |
| Connector Style | Straight Male, Internal Threads |
| Number of Pins | 3-Pin |
| Cable Diameter | 6-8mm (0.24-0.32 In) |
| Shielding | No Shielding |
| NOTES | |
| Pin Layout (Male End) | Pinout: |
| Additional Info | |
| Voltage Rating | 60V |