
Terminal Chamber, Mini, Straight Male, External Threads, 5-Pin, 10-12mm (0.39-0.47 In)
| PRODUCT TYPE | |
|---|---|
| Product Type | Terminal Chamber |
| CONNECTOR DATA | |
| Connector Type | Mini |
| Connector Style | Straight Male, External Threads |
| Number of Pins | 5-Pin |
| Cable Diameter | 10-12mm (0.39-0.47 In) |
| Shielding | No Shielding |
| NOTES | |
| Pin Layout (Male End) | Pinout: |
| Additional Info | |
| Voltage Rating | 60V |