871C, 3-Wire DC Small Diameter,, Tubular:Stainless Steel, Threaded, 1.5mm Sensing Distance, N.O., Sink (NPN) Output, PVC Cable (3 Cond)
| PROXIMITY SENSOR DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Proximity Sensor Type | 3-Wire DC, Small Diameter |
| Barrel Type | Threaded |
| Barrel Diameter | 5mm |
| Nominal Sensing Distance | 1.5mm |
| Shielding | Shielded |
| Output Configuration | N.O., Sink (NPN) |
| Switching Frequency | 3000 [Hz] |
| IO Link Enabled | No |
| Connection Type | PVC Cable 2 meter |