Proximity Sensor, 3-Wire DC Standard Barrel, In-port Cylinder Position Sensor, 2mm Sensing Distance, 26.0mm Probe Length", N.O., Source (PNP) Output", Mini QD", N.O., Source (PNP) Output", Mini QD
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC |
| ProbeLength | 26.0mm |
| Output Configuration | N.O., Source/Sink (PNP/NPN) |
| Connection Type | Mini Quick-Disconnect |
| Additional Details | |
| Voltage Rating | 10-30 V DC |