Proximity Sensor, 3-Wire DC Standard Barrel, In-port Cylinder Position Sensor, 2mm Sensing Distance, 52.4mm Probe Length", N.O., Source (PNP) Output", Micro QD (DC)", N.O., Source (PNP) Output", Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC |
| ProbeLength | 52.4mm |
| Output Configuration | N.O., Source/Sink (PNP/NPN) |
| Connection Type | Micro Quick-Disconnect (DC) |
| Additional Details | |
| Voltage Rating | 10-30 V DC |