
Proximity Sensor, 4-Wire AC/DC, 2mm Sensing Distance100mm (3.94 in), Large Chicklet, N.O. Output, Micro QD (AC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 4-Wire AC/DC |
| Output Configuration | 2 N.O. Outputs |
| Lead Length | 100mm (3.94 in) |
| Chicklet Size | Large |
| Connection Type | Micro Quick-Disconnect (AC) |