
Proximity Sensor, 3-Wire DC, 2mm Sensing Distance200mm (7.88 in), Large Chicklet, N.O., Source (PNP) Output, Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC |
| Output Configuration | 2 N.O., Source (PNP) Outputs |
| Lead Length | 200mm (7.88 in) |
| Chicklet Size | Large |
| Connection Type | Micro Quick-Disconnect (DC) |