
Proximity Sensor, 3-Wire DC Standard Barrel, Flat or Surface Mount, 50mm Head Size, Unshielded, 70mm Sensing Distance, N.O., Source (PNP) Output, PVC Cable (3 Cond)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC |
| Head Size | 50mm |
| Nominal Sensing Distance | 70mm |
| Output Configuration | N.O., Source (PNP) |
| Connection Type | PVC Cable 2 meter |
| Additional Details | |
| Voltage Rating | 10-30 V DC |