
Proximity Sensor, 4-Wire DC Extended Range Complementary Output, Flat or Surface Mount, 80mm Head Size, Unshielded, 65mm Sensing Distance, N.O. and N.C., Source (PNP), Mini QD
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 4-Wire DC Extended Range Complementary Output |
| Head Size | 83mm |
| Nominal Sensing Distance | 65mm |
| Output Configuration | N.O. and N.C., Source (PNP) |
| Connection Type | Mini Quick-Disconnect |
| Additional Details | |
| Voltage Rating | 10-30 V DC |