
Proximity Sensor, 4-Wire DC Weld Field Immune, Flat or Surface Mount, 80mm Head Size, Shielded, 40mm Sensing Distance, N.O. and N.C., Source (PNP), Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 4-Wire DC General Purpose / Weld Field Immune |
| Head Size | 83mm |
| Nominal Sensing Distance | 40mm |
| Output Configuration | N.O. and N.C., Source (PNP) |
| Connection Type | Micro Quick-Disconnect (DC) |
| Additional Details | |
| Voltage Rating | 10-30 V DC |