
Proximity Sensor, 2-Wire AC Plastic Housing, Flat or Surface Mount, Metal Face, 26x16x11mm Sensor Size, Side Sensing, 2mm Sensing Distance, Shielded, N.O. Output, PVC Cable, Standard
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 2-Wire AC Plastic Housing |
| Sensor Size | 28x16x11mm |
| Voltage Type | 10-30 V DC |
| Nominal Sensing Distance | 2mm |
| Shielding | Shielded |
| Barrel Type | Standard |
| Output Configuration | N.O. |
| Switching Frequency (Hz) | 10 Hz |
| IO Link Enabled | No |
| Connection Type | 3-Wire DC PVC Cable (3 Conductors) |