
Proximity Sensor, 4-Wire DC Stainless Steel Housing, 8 mm Rectangular, Top Sensing, 7 mm Sensing Distance, Shielded, Complementary N.O./N.C, AutoDetect PNP/NPN, PVC Pigtail 0.2 meter, M8 DC Pico QD Stainless Steel, 4pin, IO Link Enabled
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 4-Wire DC Stainless Steel Housing |
| Sensor Size | 20x32x8 mm |
| Voltage Type | 10-30 V DC |
| Nominal Sensing Distance | 7 mm |
| Shielding | Shielded |
| Barrel Type | Standard |
| Output Configuration | Complementary N.O./N.C, AutoDetect PNP/NPN |
| Switching Frequency (Hz) | 200 Hz |
| IO Link Enabled | Yes |
| Connection Type | PVC Pigtail 0.2 meter, M8 DC Pico QD Stainless Steel, 4pin |