
Proximity Sensor, 4-Wire DC Stainless Steel Housing, 14 mm Rectangular, Top Sensing, 10mm Sensing Distance, Shielded, Complementary N.O./N.C, AutoDetect PNP/NPN, PVC Pigtail 0.2 meter with PUR weld Tube, M8 DC Pico QD 4pin, IO Link Enabled
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 4-Wire DC Stainless Steel Housing |
| Sensor Size | 30x52x14 mm |
| Voltage Type | 10-30 V DC |
| Nominal Sensing Distance | 10mm |
| Shielding | Shielded |
| Barrel Type | Rectangular Weld Field Immune, ToughCoat Finish on Sensor Face |
| Output Configuration | Complementary N.O./N.C, AutoDetect PNP/NPN |
| Switching Frequency (Hz) | 50 Hz |
| IO Link Enabled | Yes |
| Connection Type | PVC Pigtail 0.2 meter with PUR weld Tube, M8 DC Pico QD 4pin |