
Proximity Sensor, 2-Wire AC/DC, 40mm Head Size, Cube or Rectangular, Unshielded, Weld Field Immune With Standard Base, Without Toughcoat/Weld-Slag Resistant Finish, 25mm Sensing Distance, N.C. Output, Micro QD (AC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 2-Wire AC/DC |
| Special Features | Weld Field Immune With Standard Base |
| Toughcoat/Weld-Slag Resistant Finish | Without Toughcoat/Weld-Slag Resistant Finish |
| Nominal Sensing Distance | 25mm |
| Shielding | Unshielded |
| Output Configuration | N.C. |
| Connection Type | Micro Quick-Disconnect (AC) |
| Brackets | Bracket incorporated into Sensor |