
Proximity Sensor, 4-Wire DC, 40mm Head Size, Cube or Rectangular, Shielded, Weld Field Immune With Standard Base, Without Toughcoat/Weld-Slag Resistant Finish, 20mm Sensing Distance, N.O. and N.C., Sink (NPN), Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 4-Wire DC |
| Special Features | Weld Field Immune With Standard Base |
| Toughcoat/Weld-Slag Resistant Finish | Without Toughcoat/Weld-Slag Resistant Finish |
| Nominal Sensing Distance | 20mm |
| Shielding | Shielded |
| Output Configuration | N.O. and N.C., Sink (NPN) |
| Connection Type | Micro Quick-Disconnect (DC) |
| Brackets | Without Brackets |