
Proximity Sensor, 3-Wire DC Standard Barrel, Ring Style, 20mm Diameter, 6mm Minimum Ball Size, N.O., Source (PNP) Output, PVC Cable (3 Cond)
| PROXIMITY SENSOR DATA | |
|---|---|
| Ring Diameter | 20mm |
| Minimum Ball Size | 6mm (0.24 in) |
| Output Configuration | N.O., Source (PNP) |
| Connection Type | PVC Cable 2 meter |