
Proximity Sensor, 3-Wire DC Standard Barrel, Ring Style, 50mm Diameter, 3mm Minimum Ball Size, N.O. and N.C., Sink (NPN), Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Ring Diameter | 50mm |
| Minimum Ball Size | 3mm (0.12 in) |
| Output Configuration | N.O. and N.C., Sink (NPN) |
| Connection Type | Micro Quick-Disconnect (DC) |