
Proximity Sensor, 2-Wire AC, 18mm Diameter, Unshielded, Tubular:Stainless Steel, 8mm Sensing Distance, N.C. Output, Mini QD
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 2-Wire AC |
| Output Configuration | N.C. |
| Barrel Diameter | 18mm |
| Nominal Sensing Distance | 8mm |
| Shielding | Unshielded |
| Connection Type | Mini Quick-Disconnect |
| Additional Details | |
| Voltage Rating | 20 - 132V AC |