Proximity Sensor, 2-Wire AC/DC (PLC Interfacer), 30mm Diameter, Unshielded, Tubular:Stainless Steel, Metal Face, 15mm Sensing Distance, N.O. Output, PVC Cable
| PROXIMITY SENSOR DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Proximity Sensor Type | 2-Wire AC/DC (PLC Interfacer) |
| Barrel Diameter | 30mm |
| Nominal Sensing Distance | 15mm |
| Special Features | Short |
| Shielding | Unshielded |
| Output Configuration | N.O. |
| Connection Type | 3-Wire DC PVC Cable (3 Conductors) |
| Housing Material | Stainless Steel |
| Swiching Frequency | 20Hz |
| Degree of protection | IP67 |
| Temperature Rating | -25 to +70 °C |
| Additional Info | |
| Voltage Rating | 20 - 250V AC/DC |