Proximity Sensor, 2-Wire AC/DC (PLC Interfacer), 12mm Diameter, Shielded, Tubular:Stainless Steel, Metal Face, 2mm Sensing Distance, N.O. Output, EAC Micro QD
| PROXIMITY SENSOR DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Proximity Sensor Type | 2-Wire AC/DC (PLC Interfacer) |
| Barrel Diameter | 12mm |
| Nominal Sensing Distance | 2mm |
| Special Features | Short |
| Shielding | Shielded |
| Output Configuration | N.O. |
| Connection Type | EAC Micro Quick-Disconnect |
| Housing Material | Stainless Steel |
| Swiching Frequency | 75Hz |
| Degree of protection | IP67/IP69K |
| Temperature Rating | -25 to +70 °C |
| Additional Info | |
| Voltage Rating | 20 - 250V AC/DC |