871TM All Stainless Steel Tubular

871TM-BH4N12-N3

Proximity Sensor, 2-Wire AC/DC (PLC Interfacer), 12mm Diameter, Unshielded, Tubular:Stainless Steel, Metal Face, 4mm Sensing Distance, N.O. Output, Mini QD

Product Details

PROXIMITY SENSOR DATA
Hazardous Location Product Required?No
Proximity Sensor Type2-Wire AC/DC (PLC Interfacer)
Barrel Diameter12mm
Nominal Sensing Distance4mm
Special FeaturesShort
ShieldingUnshielded
Output ConfigurationN.O.
Connection TypeMini Quick-Disconnect
Housing MaterialStainless Steel
Swiching Frequency35Hz
Degree of protectionIP67
Temperature Rating-25 to +70 °C
Additional Info
Voltage Rating20 - 250V AC/DC