Proximity Sensor, 3-Wire DC Extended Range Standard Barrel, 30mm Diameter, Shielded, Tubular:Stainless Steel, Metal Face, 20mm Sensing Distance, N.C., Source (PNP) Output, PVC Cable
| PROXIMITY SENSOR DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Proximity Sensor Type | 3-Wire DC Extended Range Standard Barrel |
| Barrel Diameter | 30mm |
| Nominal Sensing Distance | 20mm |
| Special Features | Standard |
| Shielding | Shielded |
| Output Configuration | N.C., Source (PNP) |
| IO Link Enabled | No |
| Connection Type | PUR Cable (3 Conductors) |
| Housing Material | Stainless Steel |
| Swiching Frequency | 80Hz |
| Degree of protection | IP68/IP69K |
| Temperature Rating | -25 to +85 °C |
| Additional Info | |
| Voltage Rating | 10 - 30 V DC |