Proximity Sensor, 3-Wire DC Weld Field Immune, 8mm Diameter, Shielded, Tubular:Stainless Steel, Metal Face, Weld Field Immune, 3mm Sensing Distance, N.O., Source (PNP) Output, Pico QD
| PROXIMITY SENSOR DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Proximity Sensor Type | 3-Wire DC Weld Field Immune |
| Barrel Diameter | 8mm |
| Nominal Sensing Distance | 3mm |
| Special Features | Weld Field Immune |
| Shielding | Shielded |
| Output Configuration | N.O., Source (PNP) |
| Connection Type | Pico Quick-Disconnect |
| Housing Material | Stainless Steel |
| Swiching Frequency | Less than or equal to 15Hz |
| Degree of protection | IP68/IP69K |
| Temperature Rating | -25 to +85 °C |
| Additional Info | |
| Voltage Rating | 10 - 30 V DC |