Proximity Sensor, 3-Wire DC Extended Range Standard Barrel, 12mm Diameter, Unshielded, Tubular:Stainless Steel, Metal Face, 10mm Sensing Distance, N.C., Sink (NPN) Output, Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Proximity Sensor Type | 3-Wire DC Extended Range Standard Barrel |
| Barrel Diameter | 12mm |
| Nominal Sensing Distance | 10mm |
| Special Features | Standard |
| Shielding | Unshielded |
| Output Configuration | N.C., Sink (NPN) |
| IO Link Enabled | No |
| Connection Type | Micro Quick-Disconnect (DC) |
| Housing Material | Stainless Steel |
| Swiching Frequency | 400Hz |
| Degree of protection | IP68/IP69K |
| Temperature Rating | -25 to +85 °C |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |
| Additional Info | |
| Voltage Rating | 10 - 30 V DC |