
Proximity Sensor, 12mm Diameter, Threaded Stainless Steel 316L Barrel, 4mm Sensing Distance, Unshielded, N.O. and N. C., Source (PNP)", Micro QD (DC)"
| PROXIMITY SENSOR DATA | |
|---|---|
| Body Style | Threaded Stainless Steel 316L Barrel |
| Sensing | Standard Sensing (Unshielded) |
| Nominal Sensing Distance | 4mm (0.16 in.) |
| Output Configuration | N.O. and N. C., Source (PNP) |
| Barrel Diameter | 12mm |
| Connection Type | Micro Quick-connect (DC) |