
Proximity Sensor, 18mm Diameter, Threaded Stainless Steel 316L Barrel, 8mm Sensing Distance, Shielded, N.O. and N. C., Sink (NPN)", Micro QD (DC)"
| PROXIMITY SENSOR DATA | |
|---|---|
| Body Style | Threaded Stainless Steel 316L Barrel |
| Sensing | Standard Sensing (Unshielded) |
| Nominal Sensing Distance | 8mm (0.31 in.) |
| Output Configuration | N.O. and N. C., Sink (NPN) |
| Barrel Diameter | 18mm |
| Connection Type | Micro Quick-connect (DC) |