Proximity Sensor, 18mm Diameter, Threaded Stainless Steel 316L Barrel, 12mm Sensing Distance, Unshielded, N.O. and N. C., Source (PNP), Micro QD (DC)
PROXIMITY SENSOR DATA | |
---|---|
Body Style | Threaded Stainless Steel 316L Barrel |
Sensing | Extended Sensing (Unshielded) |
Nominal Sensing Distance | 12mm (0.47 in.) |
Output Configuration | N.O. and N. C., Source (PNP) |
Barrel Diameter | 18mm |
Connection Type | Micro Quick-Disconnect (DC) |