871Z Weld Field Immune Tubular

871Z-BW2N12-N3


Representative Rendering, Not The Actual Product

Proximity Sensor, 2-Wire AC/DC Weld Field Immune, 12mm Diameter, Tubular:Teflon Coated Brass, 2mm Sensing Distance, Shielded, N.O. Output, Mini QD

Product Details

PROXIMITY SENSOR DATA
Proximity Sensor Type2-Wire AC/DC Weld Field Immune
Barrel Diameter12mm
Nominal Sensing Distance2mm
ShieldingShielded
Output ConfigurationN.O.
Connection TypeMini Quick-Disconnect
Additional Details
Voltage Rating20 - 250V AC/DC

Supporting Documentation and Downloads