
Proximity Sensor, 2-Wire AC/DC Weld Field Immune, 12mm Diameter, Tubular:Teflon Coated Brass, 2mm Sensing Distance, Shielded, N.O. Output, Micro QD (AC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 2-Wire AC/DC Weld Field Immune |
| Barrel Diameter | 12mm |
| Nominal Sensing Distance | 2mm |
| Shielding | Shielded |
| Output Configuration | N.O. |
| Connection Type | Micro Quick-Disconnect (AC) |
| Additional Details | |
| Voltage Rating | 20 - 250V AC/DC |