
Proximity Sensor, 3-Wire DC Weld Field Immune, 12mm Diameter, Tubular:Teflon Coated Brass, 2mm Sensing Distance, Shielded, N.O., Source (PNP) Output, Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC Weld Field Immune |
| Barrel Diameter | 12mm |
| Nominal Sensing Distance | 2mm |
| Shielding | Shielded |
| Output Configuration | N.O., Source (PNP) |
| Connection Type | Micro Quick-Disconnect (DC) |
| Additional Details | |
| Voltage Rating | 10-30V DC |