
Proximity Sensor, 3-Wire DC Weld Field Immune, 18mm Diameter, Tubular:Teflon Coated Brass, 5mm Sensing Distance, Shielded, N.O., Source (PNP) Output, Mini QD
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC Weld Field Immune |
| Barrel Diameter | 18mm |
| Nominal Sensing Distance | 5mm |
| Shielding | Shielded |
| Output Configuration | N.O., Source (PNP) |
| Connection Type | Mini Quick-Disconnect |
| Additional Details | |
| Voltage Rating | 10-30V DC |