
Proximity Sensor, 3-Wire DC Weld Field Immune / Equal Sensing, 12mm Diameter, 8mm Sensing Distance, Unshielded, N.O., Source (PNP) Output, Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC Weld Field Immune / Equal Sensing |
| Barrel Diameter | 12mm |
| Nominal Sensing Distance | 8mm |
| Shielding | Unshielded |
| Output Configuration | N.O., Source (PNP) |
| Connection Type | Micro Quick-Disconnect (DC) |