871C, 3-Wire DC Analog Output, Tubular:Nickel Plated Brass, Standard, 2.5mm Sensing Distance, Analog, Source (PNP), PVC Cable (3 Cond)
| PROXIMITY SENSOR DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Proximity Sensor Type | 3-Wire DC Analog Output |
| Barrel Type | Standard |
| Barrel Diameter | 12mm |
| Nominal Sensing Distance | 2.5mm |
| Shielding | Shielded |
| Output Configuration | Analog, Source (PNP) |
| Switching Frequency | 100 [Hz] |
| IO Link Enabled | No |
| Connection Type | PVC Cable 2 meter |