Proximity Sensor, 4-Wire AC/DC, 2mm Sensing Distance200mm (7.88 in), Small Chicklet, N.O. Output, Micro QD (AC)
PROXIMITY SENSOR DATA | |
---|---|
Proximity Sensor Type | 4-Wire AC/DC |
Output Configuration | 2 N.O. Outputs |
Lead Length | 200mm (7.88 in) |
Chicklet Size | Small |
Connection Type | Micro Quick-Disconnect (AC) |