
Proximity Sensor, 2-Wire AC/DC, Flat or Surface Mount, 80mm Head Size, Unshielded, 65mm Sensing Distance, N.O. Output, Conduit:.5 Inch NPT Threads
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 2-Wire AC/DC |
| Head Size | 83mm |
| Nominal Sensing Distance | 65mm |
| Output Configuration | N.O. |
| Connection Type | Conduit - .5 NPT Threads |
| Additional Details | |
| Voltage Rating | 20-250V AC/D |