871F Flat Pack and Block

871F-P50BP80-D4


Representative Rendering, Not The Actual Product

Proximity Sensor, 4-Wire DC Extended Range Complementary Output, Flat or Surface Mount, 80mm Head Size, Shielded, 50mm Sensing Distance, N.O. and N.C., Source (PNP), Micro QD (DC)

Product Details

PROXIMITY SENSOR DATA
Proximity Sensor Type4-Wire DC Extended Range Complementary Output
Head Size83mm
Nominal Sensing Distance50mm
Output ConfigurationN.O. and N.C., Source (PNP)
Connection TypeMicro Quick-Disconnect (DC)
Additional Details
Voltage Rating10-30 V DC

Supporting Documentation and Downloads