
Proximity Sensor, 2-Wire AC/DC, 40mm Head Size, Cube or Rectangular, Shielded, Without Toughcoat/Weld-Slag Resistant Finish, 20mm Sensing Distance, N.O. Output, Mini QD
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 2-Wire AC/DC |
| Special Features | Standard |
| Toughcoat/Weld-Slag Resistant Finish | Without Toughcoat/Weld-Slag Resistant Finish |
| Nominal Sensing Distance | 20mm |
| Shielding | Shielded |
| Output Configuration | N.O. |
| Connection Type | Mini Quick-Disconnect |
| Brackets | Bracket incorporated into Sensor |