871TM All Stainless Steel Tubular

871TM-BH2N12-R3

Proximity Sensor, 2-Wire AC/DC (PLC Interfacer), 12mm Diameter, Shielded, Tubular:Stainless Steel, Metal Face, 2mm Sensing Distance, N.O. Output, Micro QD (AC)

Product Details

PROXIMITY SENSOR DATA
Hazardous Location Product Required?No
Proximity Sensor Type2-Wire AC/DC (PLC Interfacer)
Barrel Diameter12mm
Nominal Sensing Distance2mm
Special FeaturesShort
ShieldingShielded
Output ConfigurationN.O.
Connection TypeMicro Quick-Disconnect (AC)
Housing MaterialStainless Steel
Swiching Frequency75Hz
Degree of protectionIP67/IP69K
Temperature Rating-25 to +70 °C
Additional Info
Voltage Rating20 - 250V AC/DC