
Proximity Sensor, 2-Wire AC, 18mm Diameter, Tubular:Nickel Plated Brass, Standard, 10mm Sensing Distance, Unshielded, N.O. Output, PVC Cable (5 Cond)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 2-Wire AC |
| Barrel Diameter | 18mm |
| Nominal Sensing Distance | 10mm |
| Shielding | Unshielded |
| Barrel Type | Standard |
| Output Configuration | N.O. |
| Connection Type | 5 Meter PVC Cable |
| Body Style | Tubular, Nickel Plated Brass |
| ADDITIONAL DETAILS | |
| Voltage Rating | 20 - 250V AC |