Proximity Sensor, 2-Wire AC, 30mm Diameter, Tubular:Nickel Plated Brass, Standard, 10mm Sensing Distance, Shielded, N.O. Output, Micro QD (AC)
PROXIMITY SENSOR DATA | |
---|---|
Proximity Sensor Type | 2-Wire AC |
Barrel Diameter | 30mm |
Nominal Sensing Distance | 10mm |
Shielding | Shielded |
Barrel Type | Standard |
Output Configuration | N.O. |
Connection Type | Micro Quick-Disconnect (AC) |
Body Style | Tubular, Nickel Plated Brass |
ACCESSORY ITEMS | |
Connection Media | AC Micro(Dual Key), Female, Straight, 3-pin PVC cable, Yellow, Braided Shield, 2 m |
ADDITIONAL DETAILS | |
Voltage Rating | 20 - 250V AC |