
Proximity Sensor, 2-Wire DC, 30mm Diameter, Chrome Plated Brass Barrel, Standard, 10mm Sensing Distance, Shielded, N.C., Sink (NPN) or Source (PNP), Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 2-Wire DC |
| Barrel Diameter | 30mm |
| Nominal Sensing Distance | 10mm |
| Shielding | Shielded |
| Barrel Type | Standard |
| Output Configuration | N.C., Sink (NPN) or Source (PNP) |
| Connection Type | Micro Quick-Disconnect (DC) |
| Body Style | Tubular, Chrome Plated Brass Barrel |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |
| ADDITIONAL DETAILS | |
| Voltage Rating | 10 - 30V DC |