
Proximity Sensor, 2-Wire DC, 30mm Diameter, Tubular:Nickel Plated Brass, Standard, 10mm Sensing Distance, Shielded, N.O., Sink (NPN) or Source (PNP), PVC Cable (2 Cond)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 2-Wire DC |
| Barrel Diameter | 30mm |
| Nominal Sensing Distance | 10mm |
| Shielding | Shielded |
| Barrel Type | Standard |
| Output Configuration | N.O., Sink (NPN) or Source (PNP) |
| Connection Type | 2 Meter PVC Cable |
| Body Style | Tubular, Nickel Plated Brass |
| ADDITIONAL DETAILS | |
| Voltage Rating | 10 - 30V DC |