
Proximity Sensor, 3-Wire DC Standard Barrel, 8mm Diameter, Chrome Plated Brass Barrel, Standard, 2mm Sensing Distance, Shielded, N.C., Sink (NPN) Output, Micro QD (DC)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC |
| Barrel Diameter | 8mm |
| Nominal Sensing Distance | 2mm |
| Shielding | Shielded |
| Barrel Type | Standard |
| Output Configuration | N.C., Sink (NPN) |
| Connection Type | Micro Quick-Disconnect (DC) |
| Body Style | Tubular, Chrome Plated Brass Barrel |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |