
Proximity Sensor, 3-Wire DC Standard Barrel, 8mm Diameter, Tubular:White Bronze Plated Brass, Standard, 2mm Sensing Distance, Shielded, N.C., Source (PNP) Output, 2M PVC Cable
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC |
| Barrel Diameter | 8mm |
| Nominal Sensing Distance | 2mm |
| Shielding | Shielded |
| Barrel Type | Standard |
| Output Configuration | N.C., Source (PNP) |
| Connection Type | PVC Cable |
| Cable Length | 2 m |
| Body Style | Tubular, White Bronze Plated Brass |
| ADDITIONAL DETAILS | |
| Voltage Rating | 10 - 30V DC |