
Proximity Sensor, 3-Wire DC Standard Barrel, 8mm Diameter, Tubular:White Bronze Plated Brass, Standard, 2mm Sensing Distance, Shielded, N.O., Source (PNP) Output, Pigtail (3 meter cable with connector)
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC |
| Barrel Diameter | 8mm |
| Nominal Sensing Distance | 2mm |
| Shielding | Shielded |
| Barrel Type | Standard |
| Output Configuration | N.O., Source (PNP) |
| Connection Type | Pigtail (3 meter cable with connector) |
| Body Style | Tubular, White Bronze Plated Brass |
| ADDITIONAL DETAILS | |
| Voltage Rating | 10 - 30V DC |