
Proximity Sensor, 3-Wire DC Standard Barrel, 8mm Diameter, Chrome Plated Brass Barrel, Standard, 3mm Sensing Distance, Unshielded, N.O., Source (PNP) Output, Pico QD
| PROXIMITY SENSOR DATA | |
|---|---|
| Proximity Sensor Type | 3-Wire DC |
| Barrel Diameter | 8mm |
| Nominal Sensing Distance | 3mm |
| Shielding | Unshielded |
| Barrel Type | Standard |
| Output Configuration | N.O., Source (PNP) |
| Connection Type | Pico Quick-Disconnect |
| Body Style | Tubular, Chrome Plated Brass Barrel |
| ADDITIONAL DETAILS | |
| Voltage Rating | 10 - 30V DC |